4.17.18.6 PMC PLL Spread Spectrum Register

All fields defined here are applied to the PLL defined by the last ID field written in the PMC_PLL_UPDT register.

Name: PMC_PLL_SSR
Offset: 0x0014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    ENSPREAD     
Access R/W 
Reset 0 
Bit 2322212019181716 
 NSTEP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 28 – ENSPREAD Spread Spectrum Enable

ValueDescription
0

The spread spectrum is not applied to the PLL.

1

The spread spectrum is applied to the PLL.

Bits 23:16 – NSTEP[7:0] Spread Spectrum Number of Steps

Specifies how many times STEP is applied to the PLL ratio. The value of NSTEP must be equal to or greater than 1.

Bits 15:0 – STEP[15:0] Spread Spectrum Step Size

When the spread spectrum is active, this field defines the step size that will be applied the PMC_PLL_CTRL1.FRACR factor. The step is applied on the LSB of PMC_PLL_CTRL1.FRACR.