4.17.18.41 PMC PLL Interrupt Status Register 0

Name: PMC_PLL_ISR0
Offset: 0x00EC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  UNLOCK6UNLOCK5UNLOCK4UNLOCK3UNLOCK2UNLOCK1UNLOCK0 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
        LOCK8 
Access R 
Reset 0 
Bit 76543210 
 LOCK7LOCK6LOCK5LOCK4LOCK3LOCK2LOCK1LOCK0 
Access RRRRRRRR 
Reset 00000000 

Bits 16, 17, 18, 19, 20, 21, 22 – UNLOCKx PLL of Index x Unlock Interrupt Status

ValueDescription
0 PLLx is not unlocked.
1 PLLx is unlocked. To know the unlock type, the PMC_PLL_ISR1 register can be read

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8 – LOCKx PLL of Index x Lock Interrupt Status

ValueDescription
0 PLLx is not locked.
1 PLLx is locked.