4.17.18.39 PMC PLL Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IDR
Offset: 0x00E4
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  UNLOCK6UNLOCK5UNLOCK4UNLOCK3UNLOCK2UNLOCK1UNLOCK0 
Access WWWWWWW 
Reset ––––––– 
Bit 15141312111098 
        LOCK8 
Access W 
Reset – 
Bit 76543210 
 LOCK7LOCK6LOCK5LOCK4LOCK3LOCK2LOCK1LOCK0 
Access WWWWWWWW 
Reset –––––––– 

Bits 16, 17, 18, 19, 20, 21, 22 – UNLOCKx PLL of Index x Unlock Interrupt Disable

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8 – LOCKx PLL of Index x Lock Interrupt Disable