4.17.18.32 PMC Peripheral Clock Status Register 2

The following configuration values are valid for all listed bit names of this register:

0: The corresponding peripheral clock is disabled.

1: The corresponding peripheral clock is enabled.

Name: PMC_CSR2
Offset: 0x00A8
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
   PID93PID92PID91PID90PID89PID88 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
 PID87PID86PID85PID84PID83PID82PID81PID80 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PID79PID78PID77PID76PID75PID74PID73PID72 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID71PID70PID69PID68PID67PID66PID65PID64 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29 – PIDx Peripheral Clock x Status