19.7.20 PLL reference divider

Table 19-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PLL1REFDIV
Offset: 0x5C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   REFDIV[5:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bits 5:0 – REFDIV[5:0] PLL reference division factor