19.7.7 External Multipurpose Crystal Oscillator Control B

Table 19-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XOSCCTRLB
Offset: 0x18
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 WRTLOCK        
Access  
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 USRCFG[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – WRTLOCK Write Lock for CTRLB register

Note: Once the WRTLOCK bit is set, it can only be cleared by a reset.
ValueDescription
0The XOSCCTRLB register can be modified by a system write.
1The XOSCCTRLB register is write protected.

Bits 7:0 – USRCFG[7:0] User Configuration Control Bits