19.7.18 PLL Control

Table 19-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PLL1CTRL
Offset: 0x54
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   BWSEL[2:0]REFSEL[2:0] 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
 ONDEMAND    WRTLOCKENABLE  
Access RWRWRW 
Reset 000 

Bits 13:11 – BWSEL[2:0] Bandwidth selection

ValueNameDescription
0x0BWSEL0TBD
0x1BWSEL1TBD
0x2BWSEL2TBD
0x3BWSEL3TBD
0x4BWSEL4TBD
0x5BWSEL5TBD
0x6BWSEL6TBD
0x7BWSEL7TBD

Bits 10:8 – REFSEL[2:0] Reference selection

ValueNameDescription
0x0GCLKDedicated GCLK clock reference
0x1XOSCXOSC clock reference
0x2DFLL48MDFLL48M clock reference

Bit 7 – ONDEMAND On Demand Control

Bit 2 – WRTLOCK Write Lock

Bit 1 – ENABLE PLL Enable