19.7.19 PLL Feed-Back Divider

Table 19-24. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PLL1FBDIV
Offset: 0x58
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       FBDIV[9:8] 
Access RWRW 
Reset 00 
Bit 76543210 
 FBDIV[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 9:0 – FBDIV[9:0] PLL Feed-Back Divider Factor