19.7.26 XOSC Calibration Register

Table 19-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: XOSCCAL
Offset: 0x80
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CAL[15:8] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 CAL[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 15:0 – CAL[15:0] XOSC Calibration