19.7.24 Fractional Divider

Table 19-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FRACDIV1
Offset: 0x74
Reset: 0x00200000
Property: RW

Bit 3130292827262524 
  INTDIV[14:8] 
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 2322212019181716 
 INTDIV[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00100000 
Bit 15141312111098 
 REMDIV[8:1] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 REMDIV[0]        
Access RW 
Reset 0 

Bits 30:16 – INTDIV[14:0] Frequency division factor integer part

Bits 15:7 – REMDIV[8:0] Frequency division factor reminder part