19.7.17 PLL output clock divider B

Important: The PLL0 frequency cannot be changed on the fly while it's the active enabled clock to the system.
Table 19-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PLL0POSTDIVB
Offset: 0x50
Reset: 0x00000020
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 OUTEN POSTDIV[5:0] 
Access RWRWRWRWRWRWRW 
Reset 0100000 

Bit 7 – OUTEN PLL output 4 enable

Bits 5:0 – POSTDIV[5:0] PLL output 4 clock division factor