19.7.9 DFLL48M Control B

Note: In the period of 80-100 us between lock and stabilization, DFLL accuracy will be limited to +/-1.5%. After stabilization has been achieved, the accuracy will be +/-0.25%. Disabling Quick Lock will eliminate this period of inaccuracy.
Table 19-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DFLLCTRLB
Offset: 0x30
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 WAITLOCK QLDISCCDISUSBCRMLLAWSTABLELOOPEN 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bit 7 – WAITLOCK Wait Lock

This bit controls the DFLL48M output clock, depending on lock status:

ValueDescription
0Output clock before the DFLL is locked.
1Output clock when DFLL is locked.

Bit 5 – QLDIS Quick Lock Disable

ValueDescription
0Quick Lock is enabled.
1Quick Lock is disabled.

Bit 4 – CCDIS Chill Cycle Disable

ValueDescription
0Chill Cycle is enabled.
1Chill Cycle is disabled.

Bit 3 – USBCRM USB Clock Recovery Mode

ValueDescription
0USB Clock Recovery Mode is disabled.
1USB Clock Recovery Mode is enabled.

Bit 2 – LLAW Lose Lock After Wake

ValueDescription
0Locks will not be lost after waking up from sleep modes if the DFLL clock has been stopped.
1Locks will be lost after waking up from sleep modes if the DFLL clock has been stopped.

Bit 1 – STABLE Stable DFLL Frequency

ValueDescription
0Tune register tracks changes in output frequency.
1Tune calibration register value will be fixed after a lock.

Bit 0 – LOOPEN Operating Mode Selection

ValueDescription
0The DFLL operates in open-loop operation.
1The DFLL operates in closed-loop operation.