19.7.3 Interrupt Enable Set

Table 19-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x08
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
       PLLxLOCKFPLLxLOCKR 
Access RWRW 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   DFLLFAILDFLLRCSDFLLUNFDFLLOVFDFLLLOCKDFLLRDY 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 76543210 
      CLKFAILXOSCFAILXOSCRDY 
Access RWRWRW 
Reset 000 

Bit 25 – PLLxLOCKF PLL x Lock Fall Interrupt Enable

Bit 24 – PLLxLOCKR PLL x Lock Rise Interrupt Enable

Bit 13 – DFLLFAIL DFLL Startup Failure Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Startup Failure Interrupt Enable bit, which disables the DFLL Startup Failure interrupt.

ValueDescription
0The DFLL48M Startup Failure interrupt is disabled.
1The DFLL48M Startup Failure interrupt is enabled, and an interrupt request will be generated when the DFLL Startup Failure Interrupt flag is set.

Bit 12 – DFLLRCS DFLL Reference Clock Stopped Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Reference Clock Stopped Interrupt Enable bit, which disables the DFLL Reference Clock Stopped interrupt.

ValueDescription
0The DFLL48M Reference Clock Stopped interrupt is disabled.
1The DFLL48M Reference Clock Stopped interrupt is enabled, and an interrupt request will be generated when the DFLL Reference Clock Stopped Interrupt flag is set.

Bit 11 – DFLLUNF DFLL Tuner Underflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Tuner Underflow Interrupt Enable bit, which disables the DFLL Tuner Underflow interrupt.

ValueDescription
0The DFLL Tuner Underflow interrupt is disabled.
1The DFLL Tuner Underflow interrupt is enabled, and an interrupt request will be generated when the DFLL Tuner Underflow Interrupt flag is set.

Bit 10 – DFLLOVF DFLL Tuner Overflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Tuner Overflow Interrupt Enable bit, which disables the DFLL Tuner Overflow interrupt.

ValueDescription
0The DFLL Tuner Overflow interrupt is disabled.
1The DFLL Tuner Overflow interrupt is enabled, and an interrupt request will be generated when the DFLL Tuner Overflow Interrupt flag is set.

Bit 9 – DFLLLOCK DFLL Lock Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Lock Interrupt Enable bit, which disables the DFLL Lock interrupt.

ValueDescription
0The DFLL Lock interrupt is disabled.
1The DFLL Lock interrupt is enabled, and an interrupt request will be generated when the DFLL Lock Interrupt flag is set.

Bit 8 – DFLLRDY DFLL Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Ready Interrupt Enable bit, which disables the DFLL Ready interrupt.

ValueDescription
0The DFLL Ready interrupt is disabled.
1The DFLL Ready interrupt is enabled, and an interrupt request will be generated when the DFLL Ready Interrupt flag is set.

Bit 2 – CLKFAIL XOSC Clock Failure Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Clock Failure Interrupt Enable bit, which disables the XOSC Clock Failure interrupt.

ValueDescription
0The XOSC Clock Failure interrupt is disabled.
1The XOSC Clock Failure interrupt is enabled, and an interrupt request will be generated when the XOSC Clock Failure Interrupt flag is set.

Bit 1 – XOSCFAIL XOSC Startup Failure Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Startup Failure Interrupt Enable bit, which disables the XOSC Startup Failure interrupt.

ValueDescription
0The XOSC Startup Failure interrupt is disabled.
1The XOSC Startup Failure interrupt is enabled, and an interrupt request will be generated when the XOSC Startup Failure Interrupt flag is set.

Bit 0 – XOSCRDY XOSC Ready Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Ready Interrupt Enable bit, which disables the XOSC Ready interrupt.

ValueDescription
0The XOSC Ready interrupt is disabled.
1The XOSC Ready interrupt is enabled, and an interrupt request will be generated when the XOSC Ready Interrupt flag is set.