31.5.16 Upper BFM Write Protect REGISTER

Table 31-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: UBWP
Offset: 0x74
Reset: 0x0000FFFF
Property: R/W

Bit 3130292827262524 
 UBWPLOCK        
Access R/S 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 UBWP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 UBWP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 31 – UBWPLOCK Note: This field can only be modified when UBWPLOCK=0, BUSY=0 and KEY=<CFGKEY Value>.

Note:
  1. This field can be set at the same time as writing to UBWP. Once set, UBWPLOCK can only be cleared by a reset (Writing zero has no effect.).
  2. This field can only be modified when UBWPLOCK = 0, STATUS.BUSY = 0 and KEY.KEY = <CFGKEY Value>.
ValueNameDescription
1LOCKEDThis register is Locked and cannot be modified
0UNLOCKEDThis register is NOT Locked and can be modified

Bits 15:0 – UBWP[15:0] Note: This field can only be modified when UBWPLOCK=0, BUSY=0 and KEY=<CFGKEY Value>.

Note:
  1. This field can only be modified when UBWPLOCK = 0, STATUS.BUSY = 0 and KEY.KEY = <CFGKEY Value>.
ValueNameDescription
1ENABLEErase and Write Protection for this Upper Boot Page is Enabled
0DISABLEErase and Write Protection for this Upper Boot Page is Disabled