31.5.17 User OTP Write protection REGISTER

Table 31-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: UOWP
Offset: 0x78
Reset: 0x00000F0F
Property: R/W

Bit 3130292827262524 
     UO2WPRLOCK[3:0] 
Access R/SR/SR/SR/S 
Reset 0000 
Bit 2322212019181716 
     UO1WPRLOCK[3:0] 
Access R/SR/SR/SR/S 
Reset 0000 
Bit 15141312111098 
     UO2WPR[3:0] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
     UO1WPR[3:0] 
Access R/WR/WR/WR/W 
Reset 1111 

Bits 27:24 – UO2WPRLOCK[3:0] Note: This field can only be modified when UO2WPRLOCK[n]=0, BUSY=0 and KEY=<CFGKEY Value>.

ValueNameDescription
1LOCKEDUO2WPR[n] &amp; UO2WPRLOCK[n] bits are Locked and cannot be modified
0UNLOCKEDUO2WPR[n] &amp; UO2WPRLOCK[n] bits are NOT Locked and can be modified

Bits 19:16 – UO1WPRLOCK[3:0] Note: This field can only be modified when UO1WPRLOCK[n]=0, BUSY=0 and KEY=<CFGKEY Value>.

Writing a 0 to a bit has no effect.

Writing a 1 to a bit will enable the corresponding lock.

Note:
  1. This field can be set at the same time as writing to UO1WPR[n]. Once set, UO1WPRLOCK can only be cleared by a reset.
  2. This field can only be modified when UO1WPRLOCK[n] = 0, STATUS.BUSY = 0,and KEY.KEY = <CFGKEY Value>.
ValueNameDescription
1LOCKEDUO1WPR[n] &amp; UO1WPRLOCK[n] bits are Locked and cannot be modified
0UNLOCKEDUO1WPR[n] &amp; UO1WPRLOCK[n] bits are NOT Locked and can be modified

Bits 11:8 – UO2WPR[3:0] Note: This field can only be modified when UO2WPRLOCK[n]=0, BUSY=0 and KEY=<CFGKEY Value>.

ValueNameDescription
1ENABLEWrite Protection for User OTP Page 2 Row "n" is Enabled
0DISABLEWrite Protection for User OTP Page 2 Row "n" is Disabled

Bits 3:0 – UO1WPR[3:0] Note: This field can only be modified when UO1WPRLOCK[n]=0, BUSY=0 and KEY=<CFGKEY Value>.

ValueNameDescription
1ENABLEWrite Protection for User OTP Page 1 Row "n" is Enabled
0DISABLEWrite Protection for User OTP Page 1 Row "n" is Disabled