31.5.24 HSM CFM Write Protect REGISTER
| Name: | HSMCWP |
| Offset: | 0xb0 |
| Reset: | 0x0000F030 |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VSSWPLOCK5 | VSSWPLOCK4 | VSSWPLOCK3 | VSSWPLOCK2 | ||||||
| Access | R/S | R/S | R/S | R/S | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| VSSWPLOCK1 | VSSWPLOCK0 | ||||||||
| Access | R/S | R/S | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VSSWP5 | VSSWP4 | VSSWP3 | VSSWP2 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VSSWP1 | VSSWP0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bits 28, 29, 30, 31 – VSSWPLOCK Note: This field can only be modified when This Bit(n)=0, BUSY=0, KEY=<CFGKEY Value>, and the initiator is HSM.
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock & Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock & Write Protect bits for this Page are NOT Locked and can be modified |
| 1 | LOCKED | The Lock & Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock & Write Protect bits for this Page are NOT Locked and can be modified |
Bits 20, 21 – VSSWPLOCK Note: This field can only be modified when This Bit(n)=0, BUSY=0, KEY=<CFGKEY Value>, and the initiator is HSM.
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock & Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock & Write Protect bits for this Page are NOT Locked and can be modified |
| 1 | LOCKED | The Lock & Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock & Write Protect bits for this Page are NOT Locked and can be modified |
Bits 12, 13, 14, 15 – VSSWP Note: This field can only be modified when its Lock Bit=0, BUSY=0, KEY=<CFGKEY Value>, and the initiator is HSM.
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
Bits 4, 5 – VSSWP Note: This field can only be modified when its Lock Bit=0, BUSY=0, KEY=<CFGKEY Value>, and the initiator is HSM.
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |