31.5.10 Flash Destination Address REGISTER

Table 31-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: ADDR
Offset: 0x24
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 ADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – ADDR[31:0] This is a system byte address that the FCW aligns (by dropping lower ordered bits) to the minimum resolution of the NVMOP. Bulk/Chip/PFM Erase Address is ignored Page Erase Address identifies the page to erase Row Write Address identifies the row to write Condition: {PFM_DATA_MSB==63} Double Write (64-bits) Address identifies the Double Word to write. (ADDR[2:0] always read as 0.) Condition: {PFM_DATA_MSB==127} Single Write (32-bits) Address identifies the Word to write. (ADDR[1:0] always read as 0.) Quad Write (128-bits) Address identifies the QWord to write. (ADDR[3:0] are ignored, ADDR[1:0] always read 0.) Condition: {PFM_DATA_MSB==255} Single Write (64-bits) Address identifies the DWord to write. (ADDR[2:0] always read as 0.) Quad Write (256-bits) Address identifies the Quad DWord to write. (ADDR[4:3] are ignored, ADR[2:0] always read 0.) Note: This field can only be modified when BUSY=0.