31.5.5 Interrupt Enable Set REGISTER

Table 31-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x10
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   WRERRRSTERR   HTDPGM 
Access R/SR/SR/S 
Reset 000 
Bit 76543210 
 SECERROPERRWPERRBUSERRFIFOERRCFGERRKEYERRDONE 
Access R/SR/SR/SR/SR/SR/SR/SR/S 
Reset 00000000 

Bit 13 – WRERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Write Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 12 – RSTERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Reset or Brown Out Detect Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 8 – HTDPGM Read Value: Note: This field is unused if the system does not have an HTD.

ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 7 – SECERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Security Violation Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 6 – OPERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the NVMOP Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 5 – WPERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Write Protection Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 4 – BUSERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the AHB Bus Error During Row Write as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 3 – FIFOERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the FIFO Underrun During Row Write as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 2 – CFGERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Configuration Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 1 – KEYERR Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the Key Error as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled

Bit 0 – DONE Read Value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will enable the NVM Operation Done as an interrupt request.

Reading this bit returns whether this interrupt is enabled (=1 > enabled).

Note: This field can only be modified when STATUS.BUSY=0.
ValueNameDescription
1Interrupt Enabled
0Interrupt Disabled