31.5.8 Status REGISTER

Table 31-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x1c
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        HTDRDY 
Access R/HS/HC 
Reset 0 
Bit 76543210 
        BUSY 
Access R/HS/HC 
Reset 0 

Bit 8 – HTDRDY Note: This field is always 1 if the system does not have an HTD.

ValueNameDescription
1READYHTD Ready
0NOTREADYHTD Not Ready

Bit 0 – BUSY NVM Busy Status

Note: This bit is read-only. It is set and cleared by hardware.
ValueNameDescription
1BUSYNVM Busy - All SFR bits are not writable
0IDLENVM Not Busy