31.5.23 HSM Interrupt Flag Set REGISTER

Table 31-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: HSMINTFLAGSET
Offset: 0xac
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   WRERRRSTERR   HTDPGM 
Access R/S/HSR/S/HSR/S/HS 
Reset 000 
Bit 76543210 
 SECERROPERRWPERRBUSERRFIFOERRCFGERRKEYERRDONE 
Access R/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HS 
Reset 00000000 

Bit 13 – WRERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 12 – RSTERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 8 – HTDPGM Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 7 – SECERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 6 – OPERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 5 – WPERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 4 – BUSERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 3 – FIFOERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 2 – CFGERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 1 – KEYERR Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect

Bit 0 – DONE Read value reflects state of HSMINTFLAG. Write value: Note: This register can only be modified when the initiator is HSM

ValueNameDescription
1Set Interrupt Pending
0No effect