31.5.3 MUTEX REGISTER

Note: If LOCK’d when a reset occurs, hardware reverts ownership to OWNER=00 and LOCK=0 after the controller cleans up the operation.
Table 31-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MUTEX
Offset: 0x8
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OWNER[1:0]LOCK 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – OWNER[1:0] Note: Only the HSM can write its owner ID. Only System (non-HSM) can write its owner ID.

ValueNameDescription
3HSMFORCEThe HSM owns the FCW (by forcefully taking it from the System if necessary)
2HSMThe HSM owns the FCW
1SYSTEMThe System owns the FCW
0NONENo Owner - always 0 if LOCK=0
1SYSTEMThe System owns the FCW
0NONENo Owner - always 0 if LOCK=0

Bit 0 – LOCK Note: This bit can only be cleared by the owner.

ValueNameDescription
1LOCKFCW is locked by owner
0UNLOCKFCW is not locked