12.6.12 PWM Generator x Control Register Low

Note:
  1. The PWM Generator time base operates from the frequency scaling circuit clock, effectively scaling the duty cycle and period of the PWM Generator output.

Legend: r = Reserved bit

Name: PGxCONL
Offset: 0x32A, 0x360, 0x396, 0x3CC, 0x402, 0x438, 0x46E, 0x4A4

Bit 15141312111098 
 ONReserved   TRGCNT[2:0] 
Access R/WrR/WR/WR/W 
Reset 00000 
Bit 76543210 
 HREN  CLKSEL[1:0]MODSEL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 15 – ON Enable bit

ValueDescription
1

PWM Generator is enabled

0

PWM Generator is not enabled

Bit 14 – Reserved  Maintain as ‘0

Bits 10:8 – TRGCNT[2:0] Trigger Count Select bits

ValueDescription
111

PWM Generator produces eight PWM cycles after triggered

110

PWM Generator produces seven PWM cycles after triggered

101

PWM Generator produces six PWM cycles after triggered

100

PWM Generator produces five PWM cycles after triggered

011

PWM Generator produces four PWM cycles after triggered

010

PWM Generator produces three PWM cycles after triggered

001

PWM Generator produces two PWM cycles after triggered

000

PWM Generator produces one PWM cycle after triggered

Bit 7 – HREN PWM Generator x High-Resolution Enable bit

ValueDescription
1

PWM Generator x operates in High-Resolution mode

0

PWM Generator x operates in Standard Resolution mode

Bits 4:3 – CLKSEL[1:0] Clock Selection bits

ValueDescription
11

PWM Generator uses Host clock scaled by frequency scaling circuit(1)

10

PWM Generator uses Host clock divided by clock divider circuit(1)

01

PWM Generator uses Host clock selected by the MCLKSEL[1:0] (PCLKCON[1:0]) control bits

00

No clock selected, PWM Generator is in lowest power state (default)

Bits 2:0 – MODSEL[2:0] Mode Selection bits

ValueDescription
111

Dual Edge Center-Aligned PWM mode (interrupt/register update twice per cycle)

110

Dual Edge Center-Aligned PWM mode (interrupt/register update once per cycle)

101

Double-Update Center-Aligned PWM mode

100

Center-Aligned PWM mode

011

Reserved

010

Independent Edge PWM mode, dual output

001

Variable Phase PWM mode

000

Independent Edge PWM mode