12.6.6 Master Period Register

Note:
  1. Period values less than ‘0x0010’ should not be selected.
Name: MPER
Offset: 0x30A

Bit 15141312111098 
 MPER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – MPER[15:0]  Main Period Register bits(1)

This register holds the period value that can be shared by multiple PWM Generators.