12.6.27 PWM Generator x Leading-Edge Blanking Register Low

Note:
  1. Bits[2:0] are read-only and always remain as ‘0’.
Name: PGxLEBL
Offset: 0x348, 0x37E, 0x3B4, 0x3EA, 0x420, 0x456, 0x48C, 0x4C2

Bit 15141312111098 
 LEB[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 LEB[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – LEB[15:0]  Leading-Edge Blanking Period bits(1)

Leading-Edge Blanking period. The three LSbs of the blanking time are not used, providing a blanking resolution of eight PGx_clks. The minimum blanking period is eight PGx_clks which occurs when LEB[15:3] = 0.