12.6.8 Combinational Trigger Register High

Name: CMBTRIGH
Offset: 0x310

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CTB8ENCTB7ENCTB6ENCTB5ENCTB4ENCTB3ENCTB2ENCTB1EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – CTB8EN Enable Trigger Output from PWM Generator #8 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 6 – CTB7EN Enable Trigger Output from PWM Generator #7 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 5 – CTB6EN Enable Trigger Output from PWM Generator #6 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 4 – CTB5EN Enable Trigger Output from PWM Generator #5 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 3 – CTB4EN Enable Trigger Output from PWM Generator #4 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 2 – CTB3EN Enable Trigger Output from PWM Generator #3 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 1 – CTB2EN Enable Trigger Output from PWM Generator #2 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled

Bit 0 – CTB1EN Enable Trigger Output from PWM Generator #1 as Source for Comb. Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal

0

Disabled