12.6.7 Combinational Trigger Register Low

Name: CMBTRIGL
Offset: 0x30E

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CTA8ENCTA7ENCTA6ENCTA5ENCTA4ENCTA3ENCTA2ENCTA1EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – CTA8EN Enable Trigger Output from PWM Generator #8 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 6 – CTA7EN Enable Trigger Output from PWM Generator #7 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 5 – CTA6EN Enable Trigger Output from PWM Generator #6 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 4 – CTA5EN Enable Trigger Output from PWM Generator #5 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 3 – CTA4EN Enable Trigger Output from PWM Generator #4 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 2 – CTA3EN Enable Trigger Output from PWM Generator #3 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 1 – CTA2EN Enable Trigger Output from PWM Generator #2 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled

Bit 0 – CTA1EN Enable Trigger Output from PWM Generator #1 as Source for Comb. Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal

0

Disabled