12.6.28 PWM Generator x Leading-Edge Blanking Register High
- The selected PWM Generator source does not affect the LEB counter. This source can be optionally used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
| Name: | PGxLEBH |
| Offset: | 0x34A, 0x380, 0x3B6, 0x3EC, 0x422, 0x458, 0x48E, 0x4C4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PWMPCI[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PHR | PHF | PLR | PLF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 10:8 – PWMPCI[2:0] PWM Source for PCI Selection bits(1)
| Value | Description |
|---|---|
111 |
PWM Generator #8 output is made available to PCI logic |
110 |
PWM Generator #7 output is made available to PCI logic |
101 |
PWM Generator #6 output is made available to PCI logic |
100 |
PWM Generator #5 output is made available to PCI logic |
011 |
PWM Generator #4 output is made available to PCI logic |
010 |
PWM Generator #3 output is made available to PCI logic |
001 |
PWM Generator #2 output is made available to PCI logic |
000 |
PWM Generator #1 output is made available to PCI logic |
Bit 3 – PHR PWMxH Rising bit
| Value | Description |
|---|---|
1 |
Rising edge of PWMxH will trigger the LEB duration counter |
0 |
LEB ignores the rising edge of PWMxH |
Bit 2 – PHF PWMxH Falling bit
| Value | Description |
|---|---|
1 |
Falling edge of PWMxH will trigger the LEB duration counter |
0 |
LEB ignores the falling edge of PWMxH |
Bit 1 – PLR PWMxL Rising bit
| Value | Description |
|---|---|
1 |
Rising edge of PWMxL will trigger the LEB duration counter |
0 |
LEB ignores the rising edge of PWMxL |
Bit 0 – PLF PWMxL Falling bit
| Value | Description |
|---|---|
1 |
Falling edge of PWMxL will trigger the LEB duration counter |
0 |
LEB ignores the falling edge of PWMxL |