22.6.1 CCPx Control 1 Low Register

Note:
  1. Only available on the MCCP.
Name: CCPxCON1L
Offset: 0x950, 0x974, 0x998, 0x9BC, 0x9E0, 0xA04, 0xA28, 0xA4C, 0xA70

Bit 15141312111098 
 CCPON CCPSIDLCCPSLPTMRSYNCCLKSEL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 TMRPS[1:0]T32CCSELMOD[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – CCPON CCPx Module Enable bit

ValueDescription
1

Module is enabled with an operating mode specified by the MOD[3:0] control bits

0

Module is disabled

Bit 13 – CCPSIDL CCPx Stop in Idle Mode bit

ValueDescription
1 Discontinues module operation when device enters Idle mode
0 Continues module operation in Idle mode

Bit 12 – CCPSLP CCPx Sleep Mode Enable bit

ValueDescription
1 Module continues to operate in Sleep modes
0 Module does not operate in Sleep modes

Bit 11 – TMRSYNC Time Base Clock Synchronization bit

ValueDescription
1

Asynchronous module time base clock is selected and synchronized to the internal system clocks (CLKSEL[2:0] ≠ 000)

0

Synchronous module time base clock is selected and does not require synchronization (CLKSEL[2:0] = 000)

Bits 10:8 – CLKSEL[2:0]  CCPx Time Base Clock Select bits(1)

ValueDescription
111 External CCP TCKIx
110 CLC4
101 CLC3
100 CLC2
011 CLC1
010

FOSC

001

Reference Clock (REFCLKO)

000

FOSC/2 (FP)

Bits 7:6 – TMRPS[1:0] Time Base Prescale Select bits

Note: Prescaler must be 1:1 if ALTSYNC (CCPxCONH[5]) = 1
ValueDescription
11

1:64 Prescaler

10

1:16 Prescaler

01

1:4 Prescaler

00

1:1 Prescaler

Bit 5 – T32 32-Bit Time Base Select bit

ValueDescription
1

Uses 32-bit time base for timer, single edge output compare or input capture function

0

Uses 16-bit time base for timer, single edge output compare or input capture function

Bit 4 – CCSEL Capture/Compare Mode Select bit

ValueDescription
1

Input Capture peripheral

0

Output Compare/PWM/Timer peripheral (exact function is selected by the MOD[3:0] bits)

Bits 3:0 – MOD[3:0] CCPx Mode Select bits

For CCSEL = 1 (Input Capture modes):

ValueDescription
1xxx

Reserved

011x

Reserved

0101

Capture every 16th rising edge

0100

Capture every 4th rising edge

0011

Capture every rising and falling edge

0010

Capture every falling edge

0001

Capture every rising edge

0000

Capture every rising and falling edge (Edge Detect mode)

For CCSEL = 0 (Output Compare/Timer modes):

ValueDescription
1111

External Input mode: Pulse generator is disabled, source is selected by ICS[2:0]

1110

Reserved

110x

Reserved

10xx

Reserved

0111 Variable Frequency Pulse mode(1)
0110 Center Aligned Pulse Compare mode, buffered(1)
0101

Dual Edge Compare mode, buffered

0100

Dual Edge Compare mode

0011

16-Bit/32-Bit Single Edge mode, toggles output on compare match

0010

16-Bit/32-Bit Single Edge mode, drives output low on compare match

0001

16-Bit/32-Bit Single Edge mode, drives output high on compare match

0000

16-Bit/32-Bit Timer mode, output functions are disabled