22.6.6 CCP9 Control 3 Low Register(1)

Note:
  1. This register is implemented in the MCCP9 module only.
Name: CCP9CON3L
Offset: 0xA78

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DT[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – DT[5:0] CCP9 Dead-Time Select bits

ValueDescription
111111

Inserts 63 dead-time delay periods between complementary output signals

111110

Inserts 62 dead-time delay periods between complementary output signals

...
000010

Inserts 2 dead-time delay periods between complementary output signals

000001

Inserts 1 dead-time delay periods between complementary output signals

000000

Dead-time logic is disabled