22.6.10 CCPx Time Base Register Low

Name: CCPxTMRL
Offset: 0x960, 0x984, 0x9A8, 0x9CC, 0x9F0, 0xA14, 0xA38, 0xA5C, 0xA80

Bit 15141312111098 
 TMRL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TMRL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – TMRL[15:0] CCPx 16-Bit Time Base Value bits