32.8.67 GMAC Pause Frames Received Register

Table 32-82. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PFR
Offset: 0x1164
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – PFRX[15:0] Pause Frames Received Register

This register counts the number of pause frames received without error.