32.8.128 TX/RX Data Packet Fill Level Debug

Table 32-143. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DPRAMFD
Offset: 0x00F8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TXRXLVL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TXRXLVL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TXRXQSEL[3:0]   TXRXSEL 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 31:16 – TXRXLVL[15:0] TX/RX Packet Buffer Fill Level

Fill Level - TX or RX packet buffer fill level for selected queue. Read this register to determine the fill level.

Bits 7:4 – TXRXQSEL[3:0] TX/RX Packet Buffer Select

TX queue fill level select - select what TX queue to report fill levels for.

Bit 0 – TXRXSEL TX/RX Select

Select reporting the fill level for the TX or RX packet buffer.