32.8.109 GMAC Receive Buffer Queue Base Address Register Priority Queue x

These registers hold the start address of the receive buffer queues (receive buffers descriptor lists) for the additional queues used when priority queues are employed.

Table 32-124. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RBPQB
Offset: 0x1480 + (n-1)*0x04 [n=1..5]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RXBQBA[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RXBQBA[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RXBQBA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RXBQBA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 31:2 – RXBQBA[29:0] Receive Buffer Queue Base Address

Holds the address of the start of the receive queue.