32.8.46 GMAC Multicast Frames Transmitted Register

Table 32-61. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MFT
Offset: 0x1110
Reset: 0x00000000
Property: Read-Only(Cleared on Read)

Bit 3130292827262524 
 MFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 MFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 MFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 MFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – MFTX[31:0] Multicast Frames Transmitted without Error

This register counts the number of multicast frames successfully transmitted without error, i.e., no underrun and not too many retries. Excludes pause frames.