32.8.113 GMAC Interrupt Enable Register Priority Queue x

The following values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Table 32-128. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: IERQ
Offset: 0x1600 + (n-1)*0x04 [n=1..5]
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     HRESPROVR   
Access WW 
Reset –– 
Bit 76543210 
 TCOMPTFCRLEXTURTXUBRRXUBRRCOMP  
Access WWWWWWW 
Reset ––––––– 

Bit 11 – HRESP HRESP Not OK

Bit 10 – ROVR Receive Overrun

Bit 7 – TCOMP Transmit Complete

Bit 6 – TFC Transmit Frame Corruption Due to AXI Error

Bit 5 – RLEX Retry Limit Exceeded or Late Collision

Bit 4 – TUR Transmit Underrun

Bit 3 – TXUBR TX Used Bit Read

Bit 2 – RXUBR RX Used Bit Read

Bit 1 – RCOMP Receive Complete