32.8.122 Receive Side Coalescing

Table 32-137. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RSCCTRL
Offset: 0x0058
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        RSCCTRLMSK 
Access R/W 
Reset 0 
Bit 15141312111098 
 RSCCTRLEN[14:7] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RSCCTRLEN[6:0]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 16 – RSCCTRLMSK Receive Side Coalescing Clear Mask

Mask the clearing of the RSCCTRLEN bits. When set to 1 this bit will prevent the hardware from clearing the RSCCTRLEN bits when the state machines detect a flag set during the coalescing function.

Bits 15:1 – RSCCTRLEN[14:0] Receive Side Coalescing Enable

Enables Receive Side Coalescing. Bit 1 enables RSC on queue 1, Bit 2 on queue 2 etc. RSC on queue 0 is not permitted.