32.8.132 Transmit Pause Quantum 2

Table 32-147. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TPQ2
Offset: 0x00264
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 QP5[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 QP5[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 QP4[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 QP4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:16 – QP5[15:0] Transmit Pause Quantum Priority 5

Written with the pause quantum value for pause frame transmission of priority 5.

Bits 15:0 – QP4[15:0] Transmit Pause Quantum Priority 4

Written with the pause quantum value for pause frame transmission of priority 4.