32.8.93 GMAC 1588 Timer Adjust Register

Table 32-108. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TA
Offset: 0x11D8
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 ADJ ITDT[29:24] 
Access WWWWWWW 
Reset 0000000 
Bit 2322212019181716 
 ITDT[23:16] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 ITDT[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 ITDT[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bit 31 – ADJ Adjust 1588 Timer

Write as '1' to subtract from the 1588 timer. Write as '0' to add to it.

Bits 29:0 – ITDT[29:0] Increment/Decrement

The number of nanoseconds to increment or decrement the IEEE 1588 Timer Nanoseconds Register. If necessary, the IEEE 1588 Seconds Register will be incremented or decremented.