32.8.22 GMAC RX Partial Store and Forward Register

Table 32-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RPSF
Offset: 0x1044
Reset: 0x000003FF
Property: -

Bit 3130292827262524 
 ENRXP        
Access R 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     RPB1ADR[11:8] 
Access R/WR/WR/WR/W 
Reset 0011 
Bit 76543210 
 RPB1ADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 31 – ENRXP Enable RX Partial Store and Forward Operation

Bits 11:0 – RPB1ADR[11:0] Receive Partial Store and Forward Address

Watermark value. Reset = 1.