32.8.28 GMAC Type ID Match n Register

Table 32-43. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TIDMx
Offset: 0x10A8 + (x-1)*0x04 [x=1..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ENIDn        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TID[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ENIDn Enable Copying of TID Matched Frames

ValueDescription
0TID n is not part of the comparison match.
1TID n is processed for the comparison match.

Bits 15:0 – TID[15:0] Type ID Match n

For use in comparisons with received frames type ID/length frames.