32.8.120 External FIFO Interface Enable

Table 32-135. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EFIEN
Offset: 0x004C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        EFIEN 
Access R/W 
Reset 0 

Bit 0 – EFIEN External FIFO Write Enable

ValueDescription
0Disabled.
1Enabled.