32.8.10 GMAC Transmit Status Register

Table 32-25. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSR
Offset: 0x1014
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        HRESP 
Access R/W 
Reset 0 
Bit 76543210 
 LCOLUNDTXCOMPTFCTXGORLECOLUBR 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 8 – HRESP HRESP Not OK

Set when the DMA block sees HRESP not OK.

This bit is cleared by writing a '1' to it.

Bit 7 – LCOL Late Collision Occurred

This bit is only set if the condition occurs in gigabit mode, as retry is not attempted. Writing a one clears this bit.

Bit 6 – UND Transmit Underrun

This bit is set if the transmitter was forced to terminate a frame that it had already began transmitting due to further data being unavailable. This bit is set if a transmitter status write back has not completed when another status write back is attempted. When using the DMA interface configured for internal FIFO mode, this bit is also set when the transmit DMA has written the SOP data into the FIFO and either the AXI bus was not granted in time for further data, or because an AXI not OK response was returned, or because a used bit was read. When using the DMA interface configured for packet buffer mode, this bit will never be set.

Bit 5 – TXCOMP Transmit Complete

Set when a frame has been transmitted.

This bit is cleared by writing a '1' to it.

Bit 4 – TFC Transmit Frame Corruption Due to AXI Error

This bit is set when an error occurs during reading transmit frame from the AXI. Error causes include HRESP errors and buffers exhausted mid frame. (If the buffers run out during transmission of a frame then transmission stops, FCS shall be bad and GTXER asserted).

In DMA packet buffer mode, this bit is also set if a single frame is too large for the configured packet buffer memory size.

This bit is cleared by writing a '1' to it.

Bit 3 – TXGO Transmit Go

This bit is '1' when transmit is active. When using the DMA interface this bit represents the TXGO variable as specified in the transmit buffer description.

Bit 2 – RLE Retry Limit Exceeded

This bit is cleared by writing a '1' to it.

Bit 1 – COL Collision Occurred

When operating in 10/100Mbps mode, this bit is set by the assertion of either a collision or a late collision.

This bit is cleared by writing a '1' to it.

In gigabit mode, this status is not set for a late collision.

Bit 0 – UBR Used Bit Read

This bit is set when a transmit buffer descriptor is read with its used bit set.

This bit is cleared by writing a '1' to it.