32.8.56 GMAC Single Collision Frames Register

Table 32-71. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SCF
Offset: 0x1138
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       SCOL[17:16] 
Access RR 
Reset 00 
Bit 15141312111098 
 SCOL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SCOL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 17:0 – SCOL[17:0] Single Collision

This register counts the number of frames experiencing a single collision before being successfully transmitted i.e., no underrun.