32.8.133 Transmit Pause Quantum 3

Table 32-148. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TPQ3
Offset: 0x00268
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 QP7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 QP7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 QP6[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 QP6[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:16 – QP7[15:0] Transmit Pause Quantum Priority 7

Written with the pause quantum value for pause frame transmission of priority 7.

Bits 15:0 – QP6[15:0] Transmit Pause Quantum Priority 6

Written with the pause quantum value for pause frame transmission of priority 6.