32.16 Analog Comparator (AC) Electrical Specifications

Table 32-23. Comparator AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-28—28mV COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_02-26—26mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x1

CMP_4VINInput Voltage RangeAGND—AVDDVWith respect to AGND and AVDD
CMP_5VHYST_00 Input Hysteresis Voltage144075mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage850102mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x1

CMP_15TRESPSS_LS(2)Small Signal Response Time, low speed—300535nsComparator ref voltage=AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(2)Small Signal Response Time, high speed—5083nsComparator reference voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRLx.SPEED = 0x1

CMP_19COUTVAL_01Comparator Enabled to Output Valid—1223μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02—12.8μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x1

Note:
  1. Comparator Reference voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥CMP_23 ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50mV).
  2. TRESPss_XX is measured from VIN transition to CMPx output toggle. It takes into account only analog propagation delay.
Table 32-24. DAC Module AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
VSCALE_7INLIntegral Non Linearity-1.6—1.6LSB—
VSCALE_9DNLDifferential Non Linearity-0.95—0.95LSB—
VSCALE_11GERRGain Error-0.9—2LSB—
VSCALE_13EOFFOffset Error-0.2—1.04LSB—