32.14 Digital-to-Analog Converter (DAC) Electrical Specifications

Table 32-16. DAC AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE-ENDED MODE(1,4,5)
SDAC_23GERR(3)Gain Error-14.9—-3.8LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 3.3V with CLOAD and RLOAD

-5.6—0.4LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA with CLOAD and RLOAD

SDAC_25EOFF(3)Offset Error-3.5—3.5LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 3.3V with CLOAD and RLOAD

-5.5—5.5LSBCTRLB.REFSEL = 0x2

AVDD = 3.3V

VREF = VREFA with CLOAD and RLOAD

Note:
  1. The DAC functional device operation with either internal or external VREF < 2.4V is guaranteed, but not characterized. DAC will function, but with degraded performance. DAC accuracy is limited by users application noise/accuracy on AVDD, AGN,D and VREF accuracy/drift.
  2. 10-bit mode.
  3. Over VOUT range defined by the DAC_7 parameter.