32.3 Active Power Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE(1,2) | MCU IDD in Active mode | DFLL 48 MHz | 3.9 | 4.81 | mA | AVDD = VDDIO = 3.3V XOSC32K at 32.768 kHz as reference of DFLL48M |
|
Note:
| |||||||