32.8 Internal Voltage Reference Specifications
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| VR_1 | IREF (1) |
Internal Voltage Reference ADC.REFCTRL.REFSEL = INT1V DAC.CTRLB.REFSEL = INT1V | 0.96 | 1 | 1.02 | V | Over full operating temperature range |
| VR_3 | 0.97 | 1 | 1.01 | V | 25 °C | ||
| VR_9a | ACIREF(2) | Internal Voltage Reference Comparator
AC.COMPCTRLn.MUXNEG = band gap | 1.06 | 1.1 | 1.12 | V | Over full operating temperature range |
| VR_9b | Internal Voltage Reference Comparator
AC.COMPCTRLn.MUXNEG = band gap | 1.07 | 1.1 | 1.12 | V | 25 °C | |
|
Note:
| |||||||