32.6 Wake-Up Power Specifications

Table 32-8. Wake-Up Timings from Low-Power Modes AC Electrical Specifications(1)
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_2WKUP_IDLE2(1)Wake from IDLE2 mode—15.8—µs—
WKUP_3WKUP_STDBYWake from Standby mode—20.6—µs—
Note:
  1. Conditions:
    • VDD = VDDIO = 3.3V
    • CPU clock = 8 MHz from OSC8M
    • 0 wait states
    • Cache disabled
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM = 1)