32.7 I/O Pin Electrical Specifications

Table 32-9. I/O Pin AC/DC Electrical Specifications (1)
AC/DC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD = VDD 2.7V to 3.63V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput Low- Voltage I/O PinsGND—0.3*VDDV2.7V ≤ VDD ≤ 3.63V
DI_3VIHInput High Voltage0.55*VDD—VDDV2.7V ≤ VDD ≤ 3.63V
DI_5VOLOutput voltage low

(Standard pins and I2C pins in GPIO mode, Low Drv Strength, DRVSTR = 0)

——0.2*VDDVIOL (2.7V ≤ VDD <3V) = 1 mA

IOL (3V ≤ VDD ≤ 3.63V) = 2.5 mA

DI_7Output voltage low

(Standard pins and I2C pins in GPIO mode, High Drv Strength, DRVSTR = 1)

IOL (2.7V ≤ VDD <3V) = 3 mA

IOL (3V ≤ VDD ≤ 3.63V) =10 mA

DI_9VOHOutput voltage High

(Standard pins and I2C pins in GPIO mode, Low Drv Strength, DRVSTR = 0)

0.8*VDD——VIOH (2.7V ≤ VDD <3V) = 0.7 mA

IOH (3V ≤ VDD ≤ 3.63V) = 2 mA

DI_11Output voltage High

(Standard pins and I2C pins in GPIO mode, High Drv Strength, DRVSTR = 1)

IOH (2.7V ≤ VDD <3V) = 2 mA

IOH (3V ≤ VDD ≤ 3.63V) = 7 mA

DI_15RPDWNInternal Pull-Down

(DIR = OUT = 0, PULLEN = 1)

20—60kΩ2.7V ≤ VDD ≤ 3.63V
DI_17RPUPInternal Pull-Up

(DIR = 0, OUT = PULLEN = 1)

20—60kΩ
Note:
  1. The RESET pin has the same properties as standard GPIOs.